IESNA:LM-63-2002
[TEST]P1644991
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2B-727-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 63W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.53A 63.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8076.7
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 63.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
973.2 987.1 1014.3 1042.6 1082.6 1140.4 1216.8 1298.4 1370.1 1450.5 1526.9 1623.5 1726.5 1830.1 1922.1 
2022.8 2137.3 2260.0 2437.6 2629.2 2781.9 2893.0 2983.3 3030.7 2922.5 2623.4 2104.4 1200.0 520.2 240.7 170.1 
129.0 82.2 55.5 29.5 0.0 0.0 
973.2 985.9 1012.0 1040.3 1082.6 1139.3 1212.2 1297.8 1373.0 1448.2 1533.9 1626.4 1734.6 1835.9 1927.3 
2029.1 2143.1 2273.3 2457.3 2647.1 2796.9 2906.3 3001.8 3036.5 2932.3 2637.3 2109.0 1191.9 521.3 244.2 173.0 
133.1 82.2 57.3 30.7 0.0 0.0 
973.2 985.4 1009.7 1040.9 1083.7 1139.3 1208.1 1291.4 1367.2 1442.4 1526.3 1621.8 1726.5 1830.1 1926.2 
2020.5 2129.2 2279.7 2466.6 2676.6 2863.5 2994.2 3093.8 3165.5 3108.8 2849.6 2328.9 1485.8 656.7 302.6 201.9 
147.5 97.8 66.5 34.7 0.6 0.0 
973.2 988.8 1012.5 1042.6 1085.5 1138.1 1200.6 1276.4 1355.7 1427.4 1512.5 1602.7 1710.9 1815.1 1929.6 
2027.4 2132.1 2274.5 2453.3 2682.4 2934.7 3141.2 3319.4 3458.9 3494.7 3324.0 2901.7 2069.6 1021.2 442.0 253.4 
175.9 117.5 74.6 34.1 0.6 0.0 
973.2 987.7 1010.2 1040.9 1086.0 1139.8 1198.3 1261.3 1335.4 1412.4 1489.3 1583.0 1690.7 1791.9 1910.5 
2019.9 2123.5 2254.2 2444.6 2689.3 2993.7 3274.9 3589.6 3820.5 4002.7 4017.8 3718.7 3068.9 1986.3 848.2 
390.0 240.7 147.0 84.5 40.5 1.2 0.0 
973.2 987.1 1007.9 1039.7 1084.3 1138.1 1191.9 1250.9 1315.7 1391.5 1466.7 1551.2 1645.0 1752.0 1860.2 
1972.4 2096.8 2239.2 2423.2 2673.1 2998.3 3373.8 3745.8 4110.9 4473.1 4715.0 4745.1 4354.0 3519.0 2183.1 
850.5 301.4 156.8 89.1 35.3 1.7 0.0 
973.2 987.1 1007.3 1038.0 1080.8 1134.6 1193.1 1253.2 1314.6 1384.6 1461.0 1540.2 1621.2 1717.9 1839.4 
1966.1 2064.4 2182.5 2353.7 2575.3 2873.3 3239.0 3659.6 4148.6 4661.8 5135.6 5466.0 5487.4 5096.9 4156.1 
2780.2 1330.2 384.2 164.9 69.4 7.5 0.0 
973.2 986.5 1006.2 1036.8 1079.1 1131.7 1191.3 1252.7 1317.5 1382.3 1463.3 1540.2 1618.9 1712.7 1837.1 
1954.5 2048.8 2162.8 2330.0 2552.2 2848.4 3210.6 3623.8 4108.0 4628.2 5114.2 5460.8 5518.1 5149.5 4203.5 
2879.7 1567.4 455.4 175.9 68.9 8.1 0.0 
973.2 985.4 1002.1 1030.5 1071.6 1122.5 1182.7 1248.0 1311.7 1380.0 1456.9 1537.9 1612.0 1703.4 1812.7 
1919.8 1997.3 2120.0 2307.5 2556.2 2870.4 3228.6 3616.2 4036.3 4475.5 4909.4 5212.6 5311.0 5026.3 4097.6 
2931.2 1867.1 913.6 263.8 96.6 20.3 0.0 
973.2 980.7 995.2 1019.5 1057.7 1104.5 1158.4 1215.1 1278.7 1342.3 1407.2 1467.9 1530.4 1598.7 1687.8 
1771.7 1862.5 2026.3 2257.1 2550.5 2888.9 3270.2 3667.7 4064.7 4491.1 4824.9 5014.7 4983.5 4463.3 3572.3 
2672.0 1662.3 685.1 233.2 105.9 32.4 0.0 
973.2 974.4 985.4 1006.2 1039.2 1077.9 1124.8 1172.2 1219.1 1267.1 1318.6 1359.1 1406.6 1455.2 1521.1 
1590.6 1699.9 1879.9 2131.0 2439.9 2812.0 3234.9 3688.0 4170.0 4607.4 4859.6 4866.0 4461.0 3549.1 2582.3 
1701.7 876.6 344.3 141.8 53.8 17.9 0.0 
973.2 977.8 986.5 1006.2 1037.4 1077.9 1116.7 1162.4 1204.6 1248.0 1289.1 1323.3 1361.4 1405.4 1464.4 
1537.3 1662.3 1840.5 2067.3 2345.1 2677.2 3056.2 3449.6 3829.7 4091.8 4162.4 3997.5 3530.6 2671.4 1846.9 
1147.4 566.4 241.9 111.1 47.4 16.2 0.0 
973.2 970.9 978.4 996.9 1026.4 1062.9 1102.8 1144.5 1182.1 1219.1 1252.7 1278.1 1310.5 1352.2 1411.8 
1501.5 1621.2 1756.0 1906.5 2081.8 2305.1 2553.4 2814.9 3060.2 3194.4 3178.2 3004.7 2578.2 1926.2 1271.2 
747.5 363.4 181.7 93.7 49.8 24.3 0.0 
973.2 974.4 980.1 996.9 1027.0 1062.9 1099.9 1134.1 1163.0 1185.5 1207.0 1226.6 1255.0 1294.9 1321.5 
1324.4 1300.7 1249.8 1173.4 1085.5 1013.1 977.8 944.9 863.8 726.7 564.1 423.5 322.9 252.8 215.2 187.5 157.4 
127.3 101.8 70.6 35.9 0.0 
973.2 973.2 977.8 994.0 1023.5 1055.9 1086.0 1108.6 1123.6 1134.1 1143.9 1139.3 1117.9 1076.8 1014.9 
932.1 828.6 711.7 601.7 516.1 449.0 401.0 363.9 335.0 311.9 288.1 265.0 244.7 225.7 208.9 187.5 163.2 133.7 
104.7 70.6 31.2 0.0 
973.2 976.7 981.3 998.1 1025.3 1051.9 1067.5 1074.5 1082.0 1081.4 1062.9 1024.7 964.5 887.6 789.8 
685.1 596.0 528.8 479.1 440.3 405.6 375.5 350.1 331.5 317.7 300.9 278.9 256.3 239.0 217.6 187.5 156.8 126.1 92.0 
57.9 12.2 0.0 
973.2 976.7 984.2 1000.4 1024.1 1039.7 1044.9 1051.3 1050.2 1029.3 983.0 916.5 823.3 722.7 630.1 566.4 
525.4 493.0 461.1 432.2 398.7 368.6 354.1 347.2 338.5 319.4 294.5 275.4 275.4 262.7 229.7 192.1 144.6 108.8 61.3 5.2 
0.0 
973.2 970.3 981.3 998.1 1014.9 1020.6 1027.6 1034.0 1017.8 969.7 902.0 809.5 704.7 618.5 559.5 517.3 
482.0 448.4 413.1 377.2 365.7 361.6 362.2 365.1 357.6 337.9 317.7 311.3 331.5 331.0 321.7 262.7 208.3 152.2 81.6 2.9 
0.0 
973.2 968.6 981.3 1001.6 1012.0 1013.7 1023.0 1023.0 990.6 928.7 840.7 741.2 649.2 580.3 528.3 483.7 
443.2 399.2 361.6 348.9 341.4 339.6 345.4 351.2 342.5 328.1 313.6 328.1 339.1 331.0 304.9 249.4 205.4 152.2 77.5 1.2 
0.0 
973.2 969.2 984.8 1007.9 1013.7 1014.9 1024.1 1013.7 968.0 895.1 802.5 704.2 622.6 558.9 501.6 451.3 
405.6 361.0 341.4 331.0 326.9 327.5 336.2 340.2 328.6 313.6 308.4 329.2 325.2 315.9 278.3 233.2 189.8 143.5 69.4 0.0 
0.0 
973.2 962.2 979.6 1002.7 1009.1 1010.8 1020.1 1004.4 955.8 877.2 788.6 688.5 607.5 543.9 482.0 425.3 
376.7 340.8 326.9 318.8 317.1 320.0 326.3 330.4 324.6 320.0 325.8 351.2 345.4 315.9 266.2 220.4 173.0 120.3 56.7 0.0 
0.0 
973.2 959.9 976.7 999.8 1006.8 1009.1 1017.2 1002.1 953.0 880.6 784.6 684.5 608.1 541.6 477.9 422.4 
372.6 337.9 324.0 315.9 314.8 317.1 323.4 326.9 322.9 320.5 326.3 348.9 340.8 307.2 259.2 215.8 167.8 111.7 52.1 0.0 
0.0 
